SLLS676B
December 2005 – December 2024
MAX3232E-Q1
PRODUCTION DATA
1
1
Features
2
Applications
3
Description
4
Pin Configuration and Functions
5
Specifications
5.1
Absolute Maximum Ratings
5.2
Recommended Operating Conditions
5.3
Thermal Information
5.4
Electrical Characteristics
5.5
Driver Section, Electrical Characteristics
5.6
Driver Section, Switching Characteristics
5.7
Receiver Section, Electrical Characteristics
5.8
Receiver Section, Switching Characteristics
Parameter Measurement Information
6
Application and Implementation
Typical Application
7
Device and Documentation Support
7.1
Receiving Notification of Documentation Updates
7.2
Support Resources
7.3
Trademarks
7.4
Electrostatic Discharge Caution
7.5
Glossary
8
Revision History
9
Mechanical, Packaging, and Orderable Information
Data Sheet
MAX3232E-Q1 Automotive 3V TO 5.5V Multichannel RS-232 Line Driver and Receiver WITH ±15kV IEC ESD Protection