SLLS676B December   2005  – December 2024 MAX3232E-Q1

PRODUCTION DATA  

  1.   1
  2. 1Features
  3. 2Applications
  4. 3Description
  5. 4Pin Configuration and Functions
  6. 5Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 Recommended Operating Conditions
    3. 5.3 Thermal Information
    4. 5.4 Electrical Characteristics
    5. 5.5 Driver Section, Electrical Characteristics
    6. 5.6 Driver Section, Switching Characteristics
    7. 5.7 Receiver Section, Electrical Characteristics
    8. 5.8 Receiver Section, Switching Characteristics
  7.   Parameter Measurement Information
  8. 6Application and Implementation
    1.     Typical Application
  9. 7Device and Documentation Support
    1. 7.1 Receiving Notification of Documentation Updates
    2. 7.2 Support Resources
    3. 7.3 Trademarks
    4. 7.4 Electrostatic Discharge Caution
    5. 7.5 Glossary
  10. 8Revision History
  11. 9Mechanical, Packaging, and Orderable Information

Absolute Maximum Ratings

over operating free-air temperature range (unless otherwise noted) (1)
MINMAXUNIT
VCCSupply voltage range(2)–0.3 6V
V+Positive output supply voltage range(2)–0.37V
V–Negative output supply voltage range(2)0.3–7V
V+ – V–Supply voltage difference(2)13V
VIInput voltage rangeDrivers–0.36V
Receivers–2525V
VOOutput voltage rangeDrivers–13.213.2V
Receivers–0.3VCC + 0.3V
TJOperating virtual junction temperature150°C
TstgStorage temperature range–65150°C
Stresses beyond those listed under absolute maximum ratings may cause permanent damage to the device. These are stress ratings only, and functional operation of the device at these or any other conditions beyond those indicated under recommended operating conditions is not implied. Exposure to absolute-maximum-rated conditions for extended periods may affect device reliability.
All voltages are with respect to network GND.