SLLS790D June 2007 – June 2021 TRS3232E
PRODUCTION DATA
MIN | NOM | MAX | UNIT | ||||
---|---|---|---|---|---|---|---|
Supply voltage | VCC = 3.3 V | 3 | 3.3 | 3.6 | V | ||
VCC = 5 V | 4.5 | 5 | 5.5 | ||||
VIH | Driver high-level input voltage | DIN | VCC = 3.3 V | 2 | 5.5 | V | |
VCC = 5 V | 2.4 | 5.5 | |||||
VIL | Driver low-level input voltage | DIN | 0 | 0.8 | V | ||
VI | Receiver input voltage | RIN | –25 | 25 | V | ||
TA | Operating free-air temperature | TRS3232EC | 0 | 70 | °C | ||
TRS3232EI | –40 | 85 |