SLLS790D June   2007  – June 2021 TRS3232E

PRODUCTION DATA  

  1. Features
  2. Applications
  3. Description
  4. Revision History
  5. Pin Configuration and Functions
  6. Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 ESD Ratings
    3. 6.3 ESD Ratings - IEC Specifications
    4. 6.4 Recommended Operating Conditions
    5. 6.5 Thermal Information
    6. 6.6 Electrical Characteristics — Device
    7. 6.7 Electrical Characteristics — Driver
    8. 6.8 Electrical Characteristics — Receiver
    9. 6.9 Switching Characteristics
  7. Parameter Measurement Information
  8. Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1 Power
      2. 8.3.2 RS232 Driver
      3. 8.3.3 RS232 Receiver
    4. 8.4 Device Functional Modes
      1. 8.4.1 VCC Powered by 3 V to 5.5 V
      2. 8.4.2 VCC Unpowered, VCC = 0 V
  9. Application and Implementation
    1. 9.1 Application Information
    2. 9.2 Typical Application
      1. 9.2.1 Design Requirements
      2. 9.2.2 Detailed Design Procedure
      3. 9.2.3 Application Curve
  10. 10Power Supply Recommendations
  11. 11Layout
    1. 11.1 Layout Guidelines
    2. 11.2 Layout Example
  12. 12Device and Documentation Support
    1. 12.1 Receiving Notification of Documentation Updates
    2. 12.2 Support Resources
    3. 12.3 Trademarks
    4. 12.4 Electrostatic Discharge Caution
    5. 12.5 Glossary
  13. 13Mechanical, Packaging, and Orderable Information

Description

The TRS3232E device consists of two line drivers, two-line receivers, and a dual charge-pump circuit with ±15-kV IEC ESD protection pin to pin (serial-port connection pins, including GND).

The device meets the requirements of TIA/EIA-232-F and provides the electrical interface between an asynchronous communication controller and the serial-port connector. The charge pump and four small external capacitors allow operation from a single 3-V to 5.5-V supply. The devices operate at data signaling rates up to 250 kbps and a maximum of 30-V/μs driver output slew rate.

Device Information(1)
PART NUMBER PACKAGE BODY SIZE (NOM)
TRS3232E SOIC (D) 16 9.90 mm × 3.91 mm
SSOP (DB) 16 6.20 mm × 5.30 mm
SOIC (DW) 16 10.30 mm × 7.50 mm
TSSOP (PW) 16 5.00 mm × 4.40 mm
VQFN (RGT) 16 3.00 mm x 3.00 mm
For all available packages, see the orderable addendum at the end of the data sheet.
GUID-5D6D8308-41AF-40FA-B607-505B6D2DD175-low.gifSimplified Diagram