SLLS810A July   2007  – July 2024 TRS208

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Pin Configuration and Functions
  6. 5 Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 ESD Ratings
    3. 5.3 Recommended Operating Conditions
    4. 5.4 Thermal Information
    5. 5.5 Electrical Characteristics
    6. 5.6 Electrical Characteristics, Driver
    7. 5.7 Electrical Characteristics, Receiver
    8. 5.8 Switching Characteristics, Driver
    9. 5.9 Switching Characteristics, Receiver
  7. 6 Parameter Measurement Information
  8. 7 Device Functional Modes
  9. 8 Application and Implementation
    1. 8.1 Application Information
      1. 8.1.1 Capacitor Selection
      2. 8.1.2 Electrostatic Discharge (ESD) Protection
      3. 8.1.3 ESD Test Conditions
      4. 8.1.4 Human-Body Model (HBM)
      5. 8.1.5 Machine Model (MM)
      6. 8.1.6 Typical Application
  10. 9 Device and Documentation Support
    1. 9.1 Receiving Notification of Documentation Updates
    2. 9.2 Support Resources
    3. 9.3 Trademarks
    4. 9.4 Electrostatic Discharge Caution
    5. 9.5 Glossary
  11. 10Revision History
  12. 11Mechanical, Packaging, and Orderable Information

Absolute Maximum Ratings

over operating free-air temperature range (unless otherwise noted), see (1)
MIN MAX UNIT
VCC Supply voltage range(2) –0.3 6 V
V+ Positive charge pump voltage range(2) VCC – 0.3 14 V
V– Negative charge pump voltage range(2) –14 0.3 V
VI Input voltage range Drivers –0.3 V+ + 0.3 V
Receivers

(DB package)

±25
Receivers

(DW package)

±30 V
VO Output voltage range Drivers V– – 0.3 V+ + 0.3 V
Receivers –0.3 VCC + 0.3
Short-circuit duration DOUT Continuous
TJ Operating virtual junction temperature 150 °C
Tstg Storage temperature range –65 150 °C
Stresses beyond those listed under "absolute maximum ratings" may cause permanent damage to the device. These are stress ratings only, and functional operation of the device at these or any other conditions beyond those indicated under "recommended operating conditions" is not implied. Exposure to absolute-maximum-rated conditions for extended periods may affect device reliability.
All voltages are with respect to network GND.