SLLS822C July   2007  – December 2024 TRSF3221E

PRODUCTION DATA  

  1.   1
  2. Features
  3. Applications
  4. Description
  5. Pin Configuration and Functions
  6. Specifications
    1. 5.1  Absolute Maximum Ratings
    2. 5.2  ESD Ratings
    3. 5.3  ESD Ratings, IEC Specifications
    4. 5.4  Recommended Operating Conditions
    5. 5.5  Thermal Resistance Characteristics
    6. 5.6  Electrical Characteristics
    7. 5.7  Electrical Characteristics, Driver
    8. 5.8  Switching Characteristics, Driver
    9. 5.9  Electrical Characteristics, Receiver
    10. 5.10 Switching Characteristics, Receiver
    11. 5.11 Electrical Characteristics, Auto-Powerdown
    12. 5.12 Switching Characteristics, Auto-Powerdown
    13. 5.13 Typical Characteristics
  7. Parameter Measurement Information
  8. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
    4. 7.4 Device Functional Modes
  9. Application and Implementation
    1. 8.1 Application Information
      1. 8.1.1 Typical Application
        1. 8.1.1.1 Design Requirements
        2. 8.1.1.2 Detailed Design Procedure
      2. 8.1.2 Application Performance Plot
    2. 8.2 Power Supply Recommendations
    3. 8.3 Layout
      1. 8.3.1 Layout Guidelines
      2. 8.3.2 Layout Example
  10. Device and Documentation Support
    1. 9.1 Receiving Notification of Documentation Updates
    2. 9.2 Support Resources
    3. 9.3 Trademarks
    4. 9.4 Electrostatic Discharge Caution
    5. 9.5 Glossary
  11. 10Revision History
  12. 11Mechanical, Packaging, and Orderable Information

Description

The TRSF3221E consists of one line driver, one line receiver, and a dual charge-pump circuit with ±15kV IEC ESD protection pin to pin (serial-port connection pins, including GND). The TRSF3221E provides the electrical interface between an asynchronous communication controller and the serial-port connector. The charge pump and four small external capacitors allow operation from a single 3V to 5.5V supply. The TRSF3221E operates at data signaling rates up to 1Mbit/s and a driver output slew rate of 24V/μs to 150V/μs.

Flexible control options for power management are available when the serial port is inactive. The auto-powerdown feature functions when FORCEON is low and FORCEOFF is high. During this mode of operation, if the TRSF3221E does not sense a valid RS-232 signal on the receiver input, the driver output is disabled. If FORCEOFF is set low and the enable (EN) input is high, both the driver and receiver are shut off, and the supply current is reduced to 1μA. Disconnecting the serial port or turning off the peripheral drivers causes the auto-powerdown condition to occur. Auto-powerdown can be disabled when FORCEON and FORCEOFF are high. With auto-powerdown enabled, the device is activated automatically when a valid signal is applied to the receiver input. The INVALID output notifies the user if an RS-232 signal is present at the receiver input. INVALID is high (valid data) if the receiver input voltage is greater than 2.7V or less than –2.7V, or has been between –0.3V and 0.3V for less than 30μs. INVALID is low (invalid data) if the receiver input voltage is between –0.3V and 0.3V for more than
30μs. See Figure 6-5 for receiver input levels.

Package Information
PART NUMBERPACKAGE(1)PACKAGE SIZE(2)
TRSF3221EDB (SSOP)6.2mm x 5.3mm
PW (TSSOP)5mm x 4.4mm
RGT (VQFN)3mm x 3mm
SOT-23-THN (DYY, 16) 4.2mm × 2mm
For more information, see Section 11.
The package size (length × width) is a nominal value and includes pins, where applicable.


TRSF3221E Logic Diagram (Positive Logic) Logic Diagram (Positive Logic)