11 Revision History
Changes from Revision E (February 2025) to Revision F (October 2025)
- Changed "Plan to certify" with "Certified" in all 3 places in the
2nd row of the Safety-Related Certifications sectionGo
- Changed "Certificate planned" with "Basic certificate: 40047657" in
VDE column, "Master contract number: 220991" in CSA column, and "File number:
E181974" in UL column in the Safety-Related Certifications
section.Go
Changes from Revision D (November 2024) to Revision E (February 2025)
- Updated the numbering format for tables, figures, and
cross-references throughout the documentGo
Changes from Revision C (July 2013) to Revision D (November 2024)
- Updated VDE V 0884-11 to DIN VDE 0884-17 throughout the
documentGo
- Updated reference from capacitive isolation to isolation barrier
throughout the documentGo
- Updated the numbering format for tables, figures, and
cross-references throughout the documentGo
- Updated Thermal Characteristics, Safety Limiting Values, and Thermal Derating Curves to provide more accurate system-level thermal calculations.Go
- Updated electrical and switching characteristics to match device performanceGo
- Added the Detailed Description, Overview, Feature
Description, Functional Block Diagram, and Device Functional Modes
sectionsGo
- Added the Typical
Application, Power Supply
Recommendations, and Layout
sectionsGo
Changes from Revision B (June 2013) to Revision C (July 2013)
- Changed temperature grade from 3 to 1Go
- Changed the IEC 60664-1 RATINGS TABLE - Specification I-III test conditions
From: Rated mains voltage ≤150 VRMS To: Rated mains voltage ≤300 VRMS. Added a row for the
I-II specificationsGo