SLLSEA0I February 2012 – January 2021 SN6501
PRODUCTION DATA
Depending on the application, use the minimum configuration in Figure 8-6 or standard configuration in Figure 8-7.
Figure 8-6 Unregulated Output for Low-Current Loads With Wide Supply Range
Figure 8-7 Regulated Output for Stable Supplies and High Current LoadsThe Wurth Electronics Midcom isolation transformers in Table 8-3 are optimized designs for the SN6501, providing high efficiency and small form factor at low-cost.
The 1:1.1 and 1:1.7 turns-ratios are designed for logic applications with wide supply rails and low load currents. These applications operate without LDO, thus achieving further cost-reduction.
| Turns Ratio | V x T (Vμs) | Isolation (VRMS) | Dimensions (mm) | Application | LDO | Figures | Order No. | Manufacturer |
|---|---|---|---|---|---|---|---|---|
| 1:1.1 ±2% | 7 | 2500 | 6.73 x 10.05 x 4.19 | 3.3 V → 3.3 V | No | Figure 5-1 Figure 5-2 | 760390011 | Wurth Electronics/ Midcom |
| 1:1.1 ±2% | 11 | 5 V → 5 V | Figure 5-3 Figure 5-4 | 760390012 | ||||
| 1:1.7 ±2% | 3.3 V → 5 V | Figure 5-5 Figure 5-6 | 760390013 | |||||
| 1:1.3 ±2% | 3.3 V → 3.3 V 5 V → 5 V | Yes | Figure 5-7 Figure 5-8 Figure 5-9 Figure 5-10 | 760390014 | ||||
| 1:2.1 ±2% | 3.3 V → 5 V | Figure 5-11 Figure 5-12 | 760390015 | |||||
| 1.23:1 ±2% | 5 V → 3.3 V | Figure 5-13 Figure 5-14 | 750313710 | |||||
| 1:1.1 ±2% | 11 | 5000 | 9.14 x 12.7 x 7.37 | 3.3 V → 3.3 V | No | Figure 5-15Figure 5-16 | 750313734 | |
| 1:1.1 ±2% | 5 V → 5 V | Figure 5-17 Figure 5-18 | 750313734 | |||||
| 1:1.7 ±2% | 3.3 V → 5 V | Figure 5-19 Figure 5-20 | 750313769 | |||||
| 1:1.3 ±2% | 3.3 V → 3.3 V 5 V → 5 V | Yes | Figure 5-21 Figure 5-22 Figure 5-23 Figure 5-24 | 750313638 | ||||
| 1:2.1 ±2% | 3.3 V → 5 V | Figure 5-25 Figure 5-26 | 750313626 | |||||
| 1.3:1 ±2% | 5 V → 3.3 V | Figure 5-27 Figure 5-28 | 750313638 | |||||
| 1:1.3 ±3% | 11 | 5000 | 10.4 x 12.2 x 6.1 | 3.3 V → 3.3 V 5 V → 5 V | No | N/A | HCT-SM-1.3-8-2 | Bourns |
| 1:1.1 ±2% | 9.2 | 2500 | 7.01 x 11 x 4.19 | 3.3 V → 3.3 V 5 V → 5 V | No | N/A | EPC3668G-LF | PCA Electronics |
| 1:1.5 ±3% | 34.4 | 2500 | 10 x 12.07 x 5.97 | 3.3 V → 3.3 V 5 V → 5 V | Yes | N/A | DA2303-AL | Coilcraft |
| 1:2.2 ±3% | 21.5 | 2500 | 10 x 12.07 x 5.97 | 3.3 V → 5 V | DA2304-AL |