SLLSEP3G November 2016 – May 2024 ISO7720 , ISO7721
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | VALUE | UNIT | ||||
|---|---|---|---|---|---|---|---|
| DW | DWV | D | |||||
| IEC 60664-1 | |||||||
| CLR | External clearance(1) | Shortest terminal-to-terminal distance through air | 8 | 8.5 | 4 | mm | |
| CPG | External creepage(1) | Shortest terminal-to-terminal distance across the package surface | 8 | 8.5 | 4 | mm | |
| DTI | Distance through the insulation | Minimum internal gap (internal clearance) | 17 | 17 | 17 | µm | |
| CTI | Comparative tracking index | DIN EN 60112 (VDE 0303-11); IEC 60112; UL 746A | >600 | >600 |
>600 | V | |
| Material Group | According to IEC 60664-1 | I | I | I | |||
| Overvoltage category per IEC 60664-1 | Rated mains voltage ≤ 150 VRMS | I–IV | I–IV | I-IV | |||
| Rated mains voltage ≤ 300 VRMS | I–IV | I–IV | I-III | ||||
| Rated mains voltage ≤ 600 VRMS | I–IV | I–IV | n/a | ||||
| Rated mains voltage ≤ 1000 VRMS | I-III | I-III | n/a | ||||
| DIN EN IEC 60747-17 (VDE 0884-17)(2) | |||||||
| VIORM | Maximum repetitive peak isolation voltage | AC voltage (bipolar) | ISO772x | 2121 | 2121 | 637 | VPK |
| ISO7721B | 1414 | n/a | n/a | ||||
| VIOWM | Maximum working isolation voltage | AC voltage; time-dependent dielectric breakdown (TDDB) test, see Figure 9-6 | ISO772x | 1500 | 1500 | 450 | VRMS |
| ISO7721B | 1000 | n/a | n/a | ||||
| DC voltage | ISO772x | 2121 | 2121 | 637 | VDC | ||
| ISO7721B | 1414 | n/a | n/a | ||||
| VIOTM | Maximum transient isolation voltage | VTEST = VIOTM , t = 60 s (qualification); VTEST = 1.2 × VIOTM, t = 1 s (100% production) |
8000 | 7071 | 4242 | VPK | |
| VIMP | Maximum impulse voltage (3) | Tested in air, 1.2/50-μs waveform per IEC 62368-1 | ISO772x | 8000 | 8000 | 5000 | VPK |
| ISO7721B | 6000 | n/a | n/a | ||||
| VIOSM | Maximum surge isolation voltage(4) | VIOSM ≥ 1.3 x VIMP; Tested in oil (qualification test), 1.2/50-µs waveform, per IEC 62368-1 |
ISO772x | 12800 | 12800 | 10000 | VPK |
| ISO7721B | 7800 | n/a | n/a | VPK | |||
| qpd | Apparent charge(5) | Method a: After I/O safety test subgroup 2/3, Vini = VIOTM, tini = 60 s; Vpd(m) = 1.2 × VIORM , tm = 10 s |
≤ 5 | ≤ 5 | ≤ 5 | pC | |
| Method a: After environmental tests subgroup 1, Vini = VIOTM, tini = 60 s; |
Vpd(m) = 1.6 x VIORM, tm = 10 s (ISO772x) | ≤ 5 | ≤ 5 | ≤ 5 | |||
| Vpd(m) = 1.3 x VIORM, tm = 10 s (ISO7721B) | ≤ 5 | n/a | n/a | ||||
| Method b: At routine test (100% production) and preconditioning (type test); Vini = 1.2 x VIOTM, tini = 1 s; Vpd(m) = 1.875 x VIORM (ISO772x) or Vpd(m) = 1.5 x VIORM (ISO7721B) , tm = 1 s (method b1) or Vpd(m) = Vini, tm = tini (method b2) |
≤ 5 | ≤ 5 | ≤ 5 | ||||
| CIO | Barrier capacitance, input to output(6) | VIO = 0.4 × sin (2 πft), f = 1 MHz | ~0.5 | ~0.5 | ~0.5 | pF | |
| RIO | Isolation resistance(6) | VIO = 500 V, TA = 25°C | > 1012 | > 1012 | > 1012 | Ω | |
| VIO = 500 V, 100°C ≤ TA ≤ 125°C | > 1011 | > 1011 | > 1011 | ||||
| VIO = 500 V at TS = 150°C | > 109 | > 109 | > 109 | ||||
| Pollution degree | 2 | 2 | 2 | ||||
| Climatic category | 55/125/21 | 55/125/21 | 55/125/21 | ||||
| UL 1577 | |||||||
| VISO | Withstand isolation voltage | VTEST = VISO , t = 60 s (qualification); VTEST = 1.2 × VISO , t = 1 s (100% production) |
5000 | 5000 | 3000 | VRMS | |