SLLSEP4K March 2016 – August 2026 ISO7740 , ISO7741 , ISO7742
PRODMIX
To design with these devices, use the parameters listed in Table 8-1.
| PARAMETER | VALUE |
|---|---|
| Supply voltage, VCC1 and VCC2 | 2.25 to 5.5 V |
| Decoupling capacitor between VCC1 and GND1 | 0.1 µF |
| Decoupling capacitor from VCC2 and GND2 | 0.1 µF |