SLLSEU3F November 2016 – October 2024 ISO7730-Q1 , ISO7731-Q1
PRODUCTION DATA
| MIN | MAX | UNIT | |||
|---|---|---|---|---|---|
| VCC1, VCC2 | Supply voltage (2) | -0.5 | 6 | V | |
| V | Voltage at INx, OUTx, ENx | -0.5 | VCCX + 0.5 (3) | V | |
| IO | Output current | -15 | 15 | mA | |
| TJ | Junction temperature | 150 | °C | ||
| Tstg | Storage temperature | -65 | 150 | °C | |