SLLSEW7A December 2016 ā June 2018 SN65DSI83-Q1
PRODUCTION DATA.
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| Reserved | CHA_LVDS_CM_ADJUST | Reserved | |||||
| R | R/W | R | |||||
| LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7-6 | Reserved | R | Reserved | |
| 5-4 | CHA_LVDS_CM_ADJUST | R/W | 00 | This field can be used to adjust the common mode output voltage for LVDS Channel A.
00 – No change to common mode voltage (default) 01 – Adjust common mode voltage down 3% 10 – Adjust common mode voltage up 3% 11 – Adjust common mode voltage up 6% |
| 3-0 | Reserved | R | Reserved |
Note for all video registers: