SLLSF17D August 2019 – March 2025 TCAN1044-Q1
PRODUCTION DATA
The TCAN1044-Q1 CAN transceiver is typically used in applications with a host controller or FPGA that includes the link layer portion of the CAN protocol. A 1.8V, 2.5V, or 3.3V application is shown in Figure 9-6. The bus termination is shown for illustrative purposes.
Figure 9-6 Typical Transceiver
Application Using 1.8V, 2.5V, 3.3V IO Connections