SLLSF80B October 2019 – March 2022 TCAN1144-Q1 , TCAN1145-Q1 , TCAN1146-Q1
PRODUCTION DATA
INT_RSVD_y is shown in Figure 10-88 and described in Table 10-69.
Return to Summary Table.
Register address 58h through 5Fh
Offset = 58h + (y * 1h); where y = 0h to 7h
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RSVD | |||||||
| R-00h | |||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7-0 | RSVD | R | 00h | Reserved |