SLLSFF5I January 2020 – August 2026 ISO6720-Q1 , ISO6721-Q1 , ISO6721R-Q1
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | VALUE | VALUE | UNIT | |
|---|---|---|---|---|---|
| 8-DWV | 8-D | ||||
| IEC 60664-1 | |||||
| CLR | External clearance(1) | Side 1 to side 2 distance through air | >8.5 | >4 | mm |
| CPG | External creepage(1) | Side 1 to side 2 distance across package surface | >8.5 | >4 | mm |
| DTI | Distance through the insulation | Minimum internal gap (internal clearance) | >17 | >17 | µm |
| CTI | Comparative tracking index | IEC 60112; UL 746A | >600 | >400 | V |
| Material Group | According to IEC 60664-1 | I | II | ||
| Overvoltage category | Rated mains voltage ≤ 150VRMS | I–IV | I-IV | ||
| Rated mains voltage ≤ 300VRMS | I–IV | I-III | |||
| Rated mains voltage ≤ 600VRMS | I–IV | n/a | |||
| Rated mains voltage ≤ 1000VRMS | I-III | n/a | |||
| DIN EN IEC 60747-17 (VDE 0884-17)(2) | |||||
| VIORM | Maximum repetitive peak isolation voltage | AC voltage (bipolar) | 1500 | 637 | VPK |
| VIOWM | Maximum isolation working voltage | AC voltage (sine wave); time-dependent dielectric breakdown (TDDB) test. See Figure 8-9 | 1060 | 450 | VRMS |
| DC voltage | 1500 | 637 | VDC | ||
| VIOTM | Maximum transient isolation voltage | VTEST = VIOTM , t = 60s (qualification); VTEST = 1.2 × VIOTM, t = 1s (100% production) | 7071 | 4242 | VPK |
| VIMP | Maximum impulse voltage(3) | Tested in air, 1.2/50-µs waveform per IEC 62368-1 | 7692 | 5000 | VPK |
| VIOSM | Maximum surge isolation voltage(4) | VIOSM ≥ 1.3 x VIMP; tested in oil (qualification test), 1.2/50-µs waveform per IEC 62368-1 | 10000 | 6500 | VPK |
| qpd | Apparent charge(5) | Method a: After I/O safety test subgroup 2/3, Vini = VIOTM, tini = 60s; Vpd(m) = 1.2 × VIORM , tm = 10s | ≤5 | ≤5 | pC |
| Method a: After environmental tests subgroup 1, Vini = VIOTM, tini = 60s; DWV: Vpd(m) = 1.6 × VIORM , tm = 10s D: Vpd(m) = 1.2 × VIORM , tm = 10s |
≤5 | ≤5 | |||
| At routine test (100% production), Method b1: Vini = 1.2 x VIOTM, tini = 1s, DWV: Vpd(m) = 1.875 × VIORM , tm = 1s D: Vpd(m) = 1.5 × VIORM , tm = 1s, or Method b2: Vpd(m) = Vini, tm = tini |
≤5 | ≤5 | |||
| CIO | Barrier capacitance, input to output(6) | VIO = 0.4 × sin (2 πft), f = 1MHz | ≅0.5 | ≅0.5 | pF |
| RIO | Insulation resistance, input to output(6) | VIO = 500V, TA = 25°C | >1012 | >1012 | Ω |
| VIO = 500V, 100°C ≤ TA ≤ 125°C | >1011 | >1011 | |||
| VIO = 500V at TS = 150°C | >109 | >109 | |||
| Pollution degree | 2 | 2 | |||
| Climatic category | 40/125/21 |
40/125/21 | |||
| UL 1577 | |||||
| VISO | Withstand isolation voltage | VTEST = VISO , t = 60s (qualification); VTEST = 1.2 × VISO , t = 1s (100% production) | 5000 | 3000 | VRMS |