SLLSFJ0F January 2020 – February 2023 ISO6720 , ISO6721 , ISO6721R
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | SUPPLY CURRENT | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|---|
| ISO6720B | |||||||
| Supply current - DC signal (2) | VI = VCCI(1) (ISO6720B), VI = 0 V (ISO6720B with F suffix) | ICC1 | 1.1 | 1.6 | mA | ||
| ICC2 | 1.3 | 2 | |||||
| VI = 0V (ISO6720B), VI = VCC1 (ISO6720B with F suffix) | ICC1 | 3.2 | 4.5 | ||||
| ICC2 | 1.4 | 2.2 | |||||
| Supply current - AC signal (3) | All channels switching with square wave clock input; CL = 15 pF | 1 Mbps | ICC1 | 2.1 | 3.1 | ||
| ICC2 | 1.4 | 2.2 | |||||
| 10 Mbps | ICC1 | 2.2 | 3.1 | ||||
| ICC2 | 2.3 | 3.2 | |||||
| 50 Mbps | ICC1 | 2.4 | 3.4 | ||||
| ICC2 | 6 | 7.3 | |||||
| ISO6721B | |||||||
| Supply current - DC signal (2) | VI = VCCI(1) (ISO6721B); VI = 0 V (ISO6721B with F suffix) | ICC1, ICC2 | 1.2 | 2.1 | mA | ||
| VI = 0 V (ISO6721B); VI = VCCI (ISO6721B with F suffix) |
ICC1, ICC2 | 2.3 | 3.5 | ||||
| Supply current - AC signal (3) | All channels switching with square wave clock input; CL = 15 pF | 1 Mbps | ICC1, ICC2 | 1.8 | 2.8 | ||
| 10 Mbps | ICC1, ICC2 | 2.3 | 3.3 | ||||
| 50 Mbps | ICC1, ICC2 | 4.2 | 5.5 | ||||
| ISO6721RB | |||||||
| Supply current - DC signal (2) | VI = VCCI (1) (ISO6721R); VI = 0 V (ISO6721R with F suffix) | ICC1, ICC2 | 2.1 | 3.3 | mA | ||
| VI = 0 V (ISO6721R); VI = VCCI (ISO6721R with F suffix) | ICC1, ICC2 | 3.2 | 4.7 | mA | |||
| Supply current - AC signal (3) | All channels switching with square wave clock input; CL = 15 pF | 1 Mbps | ICC1, ICC2 | 2.7 | 4.0 | mA | |
| 10 Mbps | ICC1, ICC2 | 3.1 | 4.5 | mA | |||
| 50 Mbps | ICC1, ICC2 | 5.0 | 6.7 | mA | |||