SLLSFJ1D February 2022 – March 2023 TIOL112 , TIOL1123 , TIOL1125
PRODUCTION DATA
| EN | TX | CQ | COMMENT |
|---|---|---|---|
| L / Open | X | Hi-Z | Device is in ready-to-receive state |
| H | L | H | CQ is sourcing current (high-side drive) |
| H | H / Open | L | CQ is sinking current (low-side drive) |
| CQ VOLTAGE | RX | COMMENT |
|---|---|---|
| V(CQ) < V(THL) | H | Normal receive mode, input low |
| V(THL) < V(CQ) < V(THH) | ? | Indeterminate output, may be either high or low |
| V(THH) < V(CQ) | L | Normal receive mode, input high |
| Open | ? | Indeterminate output, may be either high or low |
| EN | TX | CQ CURRENT | WAKE | COMMENT |
|---|---|---|---|---|
| L / Open | X | X | Asserts low for tWUL | Device asserts low for tWUL if RX output changes high-to-low or low-to-high for tWU1 < t < tWU2 |
| H | H / Open | | I(CQ) | ≥ 500 mA | L | Device receives high-level wake-up request over the IO-Link bus |
| H | L | | I(CQ) | ≥ 500 mA | L | Device receives low-level wake-up request over the IO-Link bus |
| EN | TX | CQ CURRENT | NFAULT | COMMENT |
|---|---|---|---|---|
| H | H / Open | | I(CQ) | > IO(LIM) | L | CQ current exceeds the set limit for over tSC |
| | I(CQ) | < IO(LIM) | Z | Normal operation | ||
| H | L | | I(CQ) | > IO(LIM) | L | CQ current exceeds the set limit for over tSC |
| | I(CQ) | < IO(LIM) | Z | Normal operation | ||
| L / Open | X | X | Z | Driver is disabled, Current limit indicator is inactive |
Current limit indicator function is disabled when ILIM_ADJ is connected to GND (or RSET < 5 kΩ