SLLSFL3A April 2022 – May 2024 TUSB1004
PRODUCTION DATA
The TUSB1004 is a 10Gbps USB 3.2 quad channel linear redriver for USB Type-A applications. The TUSB1004 is intended to reside between a Host and a USB receptacle or between a USB device and a USB receptacle. The TUSB1004 supports both USB 3.2 Gen2 (10Gbps) and Gen1 (5Gbps) as well as USB 3.2 low power states (Disconnect, U1, U2, and U3).
The TUSB1004 incorporates an innovative, adaptive receiver equalization (AEQ) feature. The AEQ feature automatically determines what the best ISI compensation settings are between the TUSB1004 and USB device plugged into the USB connector resulting in improved interoperability.
The TUSB1004 operates from a single 3.3V supply and is available in a 40-pin WQFN package.
| PART NUMBER | TEMPERATURE | PACKAGE(1) | PACKAGE SIZE(2) |
|---|---|---|---|
| TUSB1004 | TA = 0ºC to 70ºC | RNQ (WQFN, 40) | 6mm × 4mm |
| TUSB1004I | TA = –40ºC to 85ºC | RNQ (WQFN, 40) | 6mm × 4mm |
Simplified Schematic