SLLSFO9A May   2024  – September 2024 TUSB564-Q1

PRODUCTION DATA  

  1.   1
  2. Features
  3. Applications
  4. Description
  5. Pin Configuration and Functions
  6. Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 ESD Ratings
    3. 5.3 Recommended Operating Conditions
    4. 5.4 Thermal Information
    5. 5.5 Electrical Characteristics
    6. 5.6 Timing Requirements
    7. 5.7 Switching Characteristics
    8. 5.8 Typical Characteristics
  7. Parameter Measurement Information
  8. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 USB 3.2
      2. 7.3.2 DisplayPort
      3. 7.3.3 4-Level Inputs
      4. 7.3.4 Receiver Linear Equalization
    4. 7.4 Device Functional Modes
      1. 7.4.1 Device Configuration in GPIO Mode
      2. 7.4.2 Device Configuration In I2C Mode
      3. 7.4.3 DisplayPort Mode
      4. 7.4.4 Linear EQ Configuration
      5. 7.4.5 USB3 Modes
      6. 7.4.6 Operation Timing – Power Up
    5. 7.5 Programming
      1. 7.5.1 TUSB564-Q1 I2C Target Behavior
  9. Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
        1. 8.2.2.1 ESD Protection
        2. 8.2.2.2 Support for DisplayPort UFP_D Pin Assignment E
      3. 8.2.3 Application Curve
    3. 8.3 System Examples
      1. 8.3.1 USB 3.1 Only
      2. 8.3.2 USB 3.1 and 2 Lanes of DisplayPort
      3. 8.3.3 DisplayPort Only
    4. 8.4 Power Supply Recommendations
    5. 8.5 Layout
      1. 8.5.1 Layout Guidelines
      2. 8.5.2 Layout Example
  10. Register Maps
    1. 9.1 General Register (address = 0x0A) [reset = 00000001]
    2. 9.2 DisplayPort Control/Status Registers (address = 0x10) [reset = 00000000]
    3. 9.3 DisplayPort Control/Status Registers (address = 0x11) [reset = 00000000]
    4. 9.4 DisplayPort Control/Status Registers (address = 0x12) [reset = 00000000]
    5. 9.5 DisplayPort Control/Status Registers (address = 0x13) [reset = 00000000]
    6. 9.6 USB3.1 Control/Status Registers (address = 0x20) [reset = 00000000]
    7. 9.7 USB3.1 Control/Status Registers (address = 0x21) [reset = 00000000]
    8. 9.8 USB3.1 Control/Status Registers (address = 0x22) [reset = 00000000]
  11. 10Device and Documentation Support
    1. 10.1 Receiving Notification of Documentation Updates
    2. 10.2 Support Resources
    3. 10.3 Trademarks
    4. 10.4 Electrostatic Discharge Caution
    5. 10.5 Glossary
  12. 11Revision History
  13. 12Mechanical, Packaging, and Orderable Information

4-Level Inputs

The TUSB564-Q1 has (I2C_EN, EQ[1:0], DPEQ[1:0], and SSEQ[1:0]) 4-level inputs pins that are used to control the equalization gain and place TUSB564-Q1 into different modes of operation. These 4-level inputs use a resistor divider to help set the four valid levels and provide a wider range of control settings. There is an internal 35kΩ pullup and a 95kΩ pulldown. These resistors, together with the external resistor connection combine to achieve the desired voltage level.

Table 7-1 4-Level Control Pin Settings
LEVELSETTINGS
0Tie 1kΩ 5% to GND
RTie 20kΩ 5% to GND
FFloat (leave pin open)
1Tie 1kΩ 5% to VCC
Note:

All 4-level inputs are latched after the rising edge of internal reset. After tcfg_hd, the internal pullup and pulldown resistors are isolated to save power.