SLLSFP0 September 2024 TUSB1064-Q1
PRODUCTION DATA
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| Reserved | Reserved | EQ_OVERRIDE | HPDIN_OVRRIDE | FLIPSEL | CTLSEL[1:0]. | ||
| R | R | R/W | R/W | R/W | R/W | ||
| LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7:5 | Reserved. | R | 00 | Reserved. |
| 4 | EQ_OVERRIDE | R/W | 0 | Setting this field allows software to use EQ settings
from registers instead of value sample from pins. 0: EQ settings based on sampled state of the EQ pins (SSEQ[1:0], EQ[1:0], and DPEQ[1:0]). 1: EQ settings based on programmed value of each of the EQ registers |
| 3 | DP_EN_CTRL | R/W | 0 | Controls whether DisplayPort functionality is controlled
by CTLSEL1 register or CTL1 pin. 0: DisplayPort enable/disable is based on CTLSEL1 register. 1: DisplayPort enable/disable is based on state of CTL1 pin. |
| 2 | FLIPSEL | R/W | 0 | FLIPSEL. Refer to Table 7-5 and Table 7-6 for this field functionality. |
| 1:0 | CTLSEL[1:0]. | R/W | 01 | 00: Disabled. All RX and TX for USB3 and DisplayPort are
disabled. 01: USB3.1 only enabled. (Default) 10: Four DisplayPort lanes enabled. 11: Two DisplayPort lanes and one USB3.1 |