SLLSFV4 April   2026 ISO6020 , ISO6021

ADVANCE INFORMATION  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Device Comparison
  6. 5 Pin Configuration and Functions
  7. 6 Specifications
    1. 6.1  Absolute Maximum Ratings
    2. 6.2  ESD Ratings
    3. 6.3  Recommended Operating Conditions
    4. 6.4  Thermal Information
    5. 6.5  Power Ratings
    6. 6.6  Insulation Specifications 
    7. 6.7  Safety-Related Certifications
    8. 6.8  Safety Limiting Values
    9. 6.9  Electrical Characteristics—5V Supply
    10. 6.10 Supply Current Characteristics—5V Supply
    11. 6.11 Electrical Characteristics—3.3V Supply
    12. 6.12 Supply Current Characteristics—3.3V Supply
    13. 6.13 Electrical Characteristics—2.5V Supply 
    14. 6.14 Supply Current Characteristics—2.5V Supply
    15. 6.15 Electrical Characteristics—1.8V Supply 
    16. 6.16 Supply Current Characteristics—1.8V Supply
    17. 6.17 Switching Characteristics—5V Supply
    18. 6.18 Switching Characteristics—3.3V Supply
    19. 6.19 Switching Characteristics—2.5V Supply
    20. 6.20 Switching Characteristics—1.8V Supply
  8. 7 Parameter Measurement Information
  9. 8 Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1 Electromagnetic Compatibility (EMC) Considerations
    4. 8.4 Device Functional Modes
    5. 8.5 Device I/O Schematics
    6. 8.6 Overvoltage Tolerant Input
  10. 9 Application and Implementation
    1. 9.1 Application Information
    2. 9.2 Typical Application
      1. 9.2.1 Design Requirements
      2. 9.2.2 Detailed Design Procedure
    3. 9.3 Power Supply Recommendations
    4. 9.4 Layout
      1. 9.4.1 Layout Guidelines
      2. 9.4.2 Layout Example
  11. 10Device and Documentation Support
    1. 10.1 Documentation Support
      1. 10.1.1 Related Documentation
    2. 10.2 Receiving Notification of Documentation Updates
    3. 10.3 Support Resources
    4. 10.4 Device Nomenclature
    5. 10.5 Trademarks
    6. 10.6 Electrostatic Discharge Caution
    7. 10.7 Glossary
  12. 11Revision History
  13. 12Mechanical, Packaging, and Orderable Information

Absolute Maximum Ratings

See(1)
MIN MAX UNIT
Supply voltage (2) VCC1 to GND1 -0.5 6 V
VCC2 to GND2 -0.5 6
Digital Input Voltage INx to GNDx -0.5 6 V
Digital Output Voltage OUTx to GNDx -0.5 VCCX + 0.5 (3) V
Digital Output current IO -15 15 mA
Temperature Operating junction temperature, TJ 150 °C
Storage temperature, Tstg -65 150 °C
Operation outside the Absolute Maximum Ratings may cause permanent device damage. Absolute Maximum Ratings do not imply functional operation of the device at these or any other conditions beyond those listed under Recommended Operating Conditions. If used outside the Recommended Operating Conditions but within the Absolute Maximum Ratings, the device may not be fully functional, and this may affect device reliability, functionality, performance, and shorten the device lifetime.
All voltage values except differential I/O bus voltages are with respect to the local ground terminal (GND1 or GND2) and are peak voltage values
Maximum voltage must not exceed 6V.