SLLSFV6C January 2024 – July 2026 MCF8315C-Q1
PRODUCTION DATA
MCF8315C-Q1 has 1024 bits (16 rows of 64 bits each) of EEPROM, which are used to store the motor configuration parameters. Erase operations are row-wise (all 64 bits are erased in a single erase operation), but 32-bit write and read operations are supported. EEPROM can be written and read using the I2C serial interface but erase cannot be performed using I2C serial interface. The shadow registers corresponding to the EEPROM are located at addresses 0x000080-0x0000AE.