SLLSFV9A July 2024 – September 2025 TCAN1473-Q1
PRODMIX
The TCAN1473-Q1 transceiver is typically used in applications with a host microprocessor or FPGA that includes the data link layer portion of the CAN protocol. These types of applications usually also include power management technology that allows for power to be gated to the application via an enable (EN) or inhibit (INH) pin. A single 5V regulator can be used to drive both VCC and VIO, or independent 5V and 3.3V regulators can be used to drive VCC and VIO separately as shown in Figure 8-1. The bus termination is shown for illustrative purposes.
The TCAN1473-Q1 features an INH_MASK feature. The INH_MASK input pin can be used to disable and enable the INH function as long as the INH is not controlling the power supply to the transceiver or the controller behind the transceiver. This feature can be used to control the power supply to any power-intensive system blocks to avoid powering up the system blocks from low-power mode due to spurious wake-up events which saves power. See Figure 8-1 for an example application schematic.