SLLSFW8A June 2024 – December 2024 TCAN1472-Q1
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| ICC | Supply current normal mode |
Dominant | TXD = 0 V, STB = 0 V RL = 60 Ω, CL = open See Figure 6-1 |
50 | 70 | mA | |
| Dominant | TXD = 0 V, STB = 0 V RL = 50 Ω, CL = open See Figure 6-1 |
55 | 80 | mA | |||
| Recessive | TXD = VIO, STB = 0 V RL = 50 Ω, CL = open See Figure 6-1 |
7 | 11 | mA | |||
| Dominant with bus fault | TXD = 0 V, STB = 0 V CANH = CANL = ±25 V RL = open, CL = open See Figure 6-1 |
130 | mA | ||||
| Supply current standby mode (devices with VIO ) | TXD = STB = VIO , RL = 50 Ω, CL = open, Tj <= 85 °C, See Figure 6-1 | 1 | µA | ||||
| TXD = STB = VIO , RL = 50 Ω, CL = open, Tj <= 125 °C, See Figure 6-1 | 0.2 | 2 | |||||
| TXD = STB = VIO , RL = 50 Ω, CL = open, Tj <= 150 °C, See Figure 6-1 | 5 | ||||||
| Supply current standby mode (devices without VIO ) | TXD = STB = VCC , RL = 50 Ω, CL = open, Tj <= 85 °C, See Figure 6-1 | 15 | |||||
| TXD = STB = VCC , RL = 50 Ω, CL = open, Tj <= 125 °C, See Figure 6-1 | 16 | µA | |||||
| TXD = STB = VCC , RL = 50 Ω, CL = open, Tj <= 150 °C, See Figure 6-1 | 21 | ||||||
| IIO Devices with VIO |
I/O supply current normal mode |
Dominant | TXD = 0 V, STB = 0 V RL = 60 Ω, CL = open RXD floating |
125 | 300 | µA | |
| Recessive | TXD = VIO, STB = 0 V RL = 60 Ω, CL = open RXD floating |
25 | 48 | µA | |||
| I/O supply current standby mode | TXD = VIO, STB = VIO RL = 60 Ω, CL = open RXD floating, Tj <= 85 °C |
13.5 | µA | ||||
| TXD = VIO, STB = VIO RL = 60 Ω, CL = open RXD floating, Tj <= 125 °C |
8.5 | 15 | |||||
| TXD = VIO, STB = VIO RL = 60 Ω, CL = open RXD floating, Tj <= 150 °C |
16 | ||||||
| UVCC(R) | Undervoltage detection VCC rising | Ramp up | 4.2 | 4.4 | V | ||
| UVCC(F) | Undervoltage detection on VCC falling | Ramp down | 3.5 | 4 | V | ||
| UVIO(R) | Undervoltage detection VIO rising (Devices with VIO) | Ramp up | 1.6 | 1.65 | V | ||
| UVIO(F) | Undervoltage detection on VIO falling (Devices with VIO) | Ramp down | 1.4 | 1.5 | V | ||