SLLSFZ9 May   2024 TCAN2410-Q1 , TCAN2411-Q1

ADVANCE INFORMATION  

  1.   1
  2. 1Features
  3. 2Applications
  4. 3Description
  5. 4Pin Configuration and Functions
  6. 5Device and Documentation Support
    1. 5.1 Documentation Support
      1. 5.1.1 CAN Transceiver Physical Layer Standards:
      2. 5.1.2 EMC Requirements:
      3. 5.1.3 Conformance Test Requirements:
      4. 5.1.4 Related Documentation
    2. 5.2 Receiving Notification of Documentation Updates
    3. 5.3 Support Resources
    4. 5.4 Trademarks
    5. 5.5 Electrostatic Discharge Caution
    6. 5.6 Glossary
  7. 6Revision History
  8. 7Mechanical, Packaging, and Orderable Information
    1. 7.1 Tape and Reel Information
    2. 7.2 Mechanical Data

EMC Requirements:

  • SAEJ2962-2: US3 requirements for CAN Transceivers (-2, -5, GM will propose updates to address -6 + FD, but this is the best place for a working start)
  • HW Requirements for CAN, LIN, FR V1.3: German OEM requirements for CAN and LIN
  • ISO 10605: Road vehicles - Test methods for electrical disturbances from electrostatic discharge
  • ISO 11452-4:2011: Road vehicles - Component test methods for electrical disturbances from narrowband radiated electromagnetic energy - Part 4: Harness excitation methods
  • ISO 7637-1:2015: Road vehicles - Electrical disturbances from conduction and coupling - Part 1: Definitions and general considerations
  • ISO 7637-3: Road vehicles - Electrical disturbances from conduction and coupling - Part 3: Electrical transient transmission by capacitive and inductive coupling via lines other than supply lines
  • IEC 62132-4:2006: Integrated circuits - Measurement of electromagnetic immunity 150 kHz to 1 GHz - Part 4: Direct RF power injection method
  • IEC 61000-4-2
  • IEC 61967-4
  • CISPR25