SLLSG15 October 2025 ISO6463
ADVANCE INFORMATION
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| tPLH, tPHL | Propagation delay time | at 100kbps See Section 7 |
4 | 6.2 | 10 | ns | |
| PWD | Pulse width distortion(1) |tPHL – tPLH| | 0.03 | 1.8 | ||||
| tsk(o) | Channel-to-channel output skew time(2) | Same-direction channels | 1.5 | ||||
| tsk(pp) | Part-to-part skew time(3) | 3 | |||||
| tr | Output signal rise time | See Section 7 | 3 | ||||
| tf | Output signal fall time | 3 | |||||
| tPHZ | Disable propagation delay, high-to-high impedance output | 9 | |||||
| tPLZ | Disable propagation delay, low-to-high impedance output | 8 | |||||
| tPU | Time from VCC UVLO to valid output data | VCC ramp < 1µs | 90 | µs | |||
| tDO | Default output delay time from input power loss | Measured from the time VCC goes below VCC_UVLO–(MIN). See Section 7 | 0.045 | 0.1 | µs | ||
| tie | Time interval error | 216 – 1 PRBS data at 100Mbps | 0.23 | ns | |||