SLLU146D May 2011 – June 2025 TUSB7340
The below table is the bill of materials for the TUSB7340 DEMO EVM REVC board. The rows marked in yellow are components that are not populated on the EVM board.
| Item | Quantity | Reference | Part | Footprint | Tolerance | Manufacturer | Manufacturer PN |
|---|---|---|---|---|---|---|---|
| 1 | 44 | C1,C6,C8,C9,C11,C13,C14,C16,C17,C19,C20,C22,C23,C25,C26,C27,C28,C29,C31,C32,C34,C35,C37,C38,C39,C40,C41,C43,C45,C47,C48,C49,C51,C52,C54,C56,C57,C58,C60,C61,C65,C67,C68, C85 | 0.1µF | 402 |
Multicomp |
MC0402B104K160CT |
|
| 2 | 2 | C2,C3 | 18pF | 402 |
Multicomp |
MC0402N180J500CT |
|
| 3 | 5 | C4,C24,C70,C24,C76 | 22µF | 805 |
TAIYO YUDEN |
LMK212BJ226MG-T |
|
| 4 | 11 | C5,C7,C10,C12,C15, C18,C21,C30,C33,C36,C71 |
0.01µF | 402 |
YAGEO |
CC0402KRX7R9BB103 |
|
| 5 | 4 | C42,C50,C59,C66 | 0.001µF | 402 |
KEMET |
C0402C102K5RACTU |
|
| 6 | 4 | C44,C46,C53,C55 | 150µF | CASE_D | Panasonic | EEEFP1A151AP | |
| 7 | 11 | R1,R3,R4,R5,R6,R7,R8,R9,C62,C63,C72 | NOPOP | 1210 |
DNI |
DNI |
|
| 8 | 1 | C69 | 10µF | 805 |
TAIYO YUDEN |
EMK212BJ106KG-T |
|
| 9 |
1 |
C73 | 330µF_NF | 1210 | DNI |
DNI |
|
| 10 | 3 | C74,C75,C78 | 0.01µF_NF | 402 | DNI | DNI | |
| 11 | 1 | C77 | 22µF_NF | 1210 | DNI | DNI | |
| 12 | 1 | C79 | 1000pF | 402 | KEMET |
C0402C102K5RACTU |
|
| 13 | 1 | C80 | NOPOP | 7343 |
DNI |
DNI |
|
| 14 | 5 | D1,D2,D3,D4,D5 | LED Green 0805 | 805 | Lumex | SML-LX0805GC-TR | |
| 15 | 1 | D6 | MBRS540T3_NF | DIODE_SMC | On Semiconductor | MBRS540T3G | |
| 16 | 1 | FB1 | 220 @ 100MHZ | 603 | MuRata | BLM18EG221SN1D | |
|
17 |
4 | J1,J2,J3,J4 | USB3_TYPEA | USB3_TYPEA |
Molex |
484050003 |
|
|
18 |
1 | J5 | IDE_PWR_CONN | IDEPWR | Molex | 15-24-4441 | |
|
19 |
2 | J22,J26 | HDR2X1 M .1 | HDR_2X1 | Molex |
22-28-4022 |
|
| 20 | 1 | J27 | NOPOP | HDR_2X1 |
DNI |
DNI |
|
| 21 | 1 | J40 | HDR1x3 | berg1x3 |
FCI |
69190-103HLF |
|
| 22 | 1 | L1 | 15µH_NF | DR127 |
DNI |
DNI |
|
| 23 | 8 | L2,L4,L5,L7,L8,L10, L11, L13 |
DLM0QSB120HY2D | TDK_TCE_1210 |
Murata |
DLM0QSB350HY2# |
|
| 24 | 2 | MH1,MH2 | PLATED_MH | MH_125mil |
DNI |
DNI |
|
| 25 | 1 | P1 | PCI Express x1 Edge | PCIe_X1 |
DNI |
DNI |
|
|
26 |
6 | R2,R13,R14,R22,R23,R31 | 10K | 402 | 5% | Vishay |
CRCW040210K0JNED |
|
27 |
1 | R10 | 9.09K | 402 | 1% | Vishay |
CRCW04029K09FKED |
|
28 |
2 | R11,R32 | 4.7K | 402 | 5% | Vishay |
CRCW04024K70JNED |
|
29 |
5 | R12,R17,R21,R29,R30 | 1M | 402 | 5% | Vishay |
CRCW04021M00JNED |
| 30 | 5 | R15,R16,R24,R25,R34 | 330 | 402 | 5% | Vishay |
CRCW0402330RJNED |
| 31 | 2 | R19,R27 | 30.9K | 402 | 1% | Vishay |
CRCW040230K9FKED |
| 32 | 1 | R33 | 1.87K | 402 | 1% | Vishay |
CRCW04021K87FKED |
| 33 | 1 | R35 | 4.99K | 402 | 1% | Vishay |
CRCW04024K99FKED |
| 34 | 1 | R36 | 10K_NF | 402 | 1% |
DNI |
DNI |
| 35 | 1 | R37 | 3.16K_NF | 402 | 1% |
DNI |
DNI |
|
36 |
3 | R38,R39,R50 | 0 | 402 | 5% |
Vishay |
CRCW04020000Z0ED |
|
37 |
1 | U1 | TUSB7340QFN | 100_QFN | TI | TUSB7340QFN | |
|
38 |
1 | U2 | 24LC01_NF | 8_SOIC | MicroChip Tech | 24LC01BT-I/SN | |
|
39 |
2 | U3,U4 | TPS2560DRC | 10_DRC | TI | TPS2560DRC | |
| 40 | 1 | U5 | TPS74401RGWT | 20_RGW | TI | TPS74401RGWT | |
| 41 | 1 | U6 | TPS5450_NF | DDA | TI | TPS5450DDAR | |
| 42 | 4 | U24,U25,U26,U27 | TPD2EUSB30 | DRT_sot23 | TI | TPD2EUSB30DRT | |
| 43 | 1 | Y1 | ECS-48MHZ | ECX-53B | Abracon | ABM3B-48.000MHZ-B2-T |