SLLU229 May   2022

 

  1.   Abstract
  2.   Trademarks
  3. 1Introduction
  4. 2EVM Quick Setup Instructions
  5. 3EVM Configuration Using Jumpers
    1. 3.1 Default EVM Configuration
    2. 3.2 EVM Power Configuration
      1. 3.2.1 Power Options
      2. 3.2.2 Host Mode
      3. 3.2.3 Device Mode – Self Powered
      4. 3.2.4 Device Mode – Bus Powered
    3. 3.3 TUSB2E11 Functional Modes
      1. 3.3.1 I2C Mode
      2. 3.3.2 GPIO Mode
      3. 3.3.3 UART Mode
  6. 4TUSB2E11EVM Internal Lab Use Only
  7. 5Layout Notes
  8. 6Schematic
  9. 7Bill of Materials

TUSB2E11EVM Internal Lab Use Only

There are several features of the TUSB2E11EVM that are reserved for internal lab use only.

1. Under normal use conditions, the resistor on R18 should not be installed. In addition, adding the resistors and capacitor, R12, R14, and C3 is not recommended for end users.

2. 1.2 V IO operation is not enabled on the default TUSB2E11EVM.

3. The VBUS control functions implemented by U5 and U6 are not currently supported.