SLLU248B July   2016  – August 2016 HD3SS460 , TPS3831

 

  1.   USB Type-C Mini Dock EVM
    1.     Trademarks
    2. 1 What is the TI USB Type-C Dock?
    3. 2 TI USB Type-C Mini Dock Features
    4. 3 USB Type-C Mini Dock Quick-Start Guide
    5. 4 Schematics
  2.   Revision History

What is the TI USB Type-C Dock?

The USB Type-C and Power Delivery (PD) mini-dock evaluation module (EVM) provides a complete reference solution for a USB Type-C dock including audio, USB data, power, and video. The EVM has a small 2 in × 4 in form factor and supports both source and sink power capabilities over the primary USB Type-C PD port. Video output capabilities include both DisplayPort and HDMI

fig01_FBD_sllu248.gifFigure 1. USB Type-C Mini Dock Block Diagram
fig02_sllu248.pngFigure 2. USB Type-C Mini Dock EVM