SLLU320 November 2020
| Designator | Qty | Value | Description | Package Reference | Part Number | Manufacturer |
|---|---|---|---|---|---|---|
| C1, C2, C3, C4 | 4 | 0.1uF | CAP, CERM, 0.1 uF, 16 V, +/- 10%, X5R, 0402 | 0402 | GRM155R61C104KA88D | MuRata |
| C5 | 1 | 0.1uF | CAP, CERM, 0.1 uF, 10 V, +/- 10%, X7R, 0603 | 0603 | C0603C104K8RACTU | Kemet |
| C6 | 1 | 1uF | CAP, CERM, 1 uF, 10 V, +/- 10%, X7R, 0603 | 0603 | GRM188R71A105KA61D | MuRata |
| CTS1, CTS2, RTS1, RTS2, RX1, RX2, TX1, TX2 | 8 | Test Point, Miniature, SMT | Testpoint_Keystone_Miniature | 0515 | Keystone | |
| H9, H10, H11, H12 | 4 | Bumpon, Hemisphere, 0.44 X 0.20, Clear | Transparent Bumpon | SJ-5303 (CLEAR) | 3M | |
| J1 | 14 | Receptacle, D-Sub, 9 Position, R/A, TH | Receptacle, D-Sub, 9 Position, R/A, TH | 1734354-1 | TE Connectivity | |
| J2 | 1 | Header, 100mil, 8x2, Gold, TH | PBC08DAAN | PBC08DAAN | Sullins Connector Solutions | |
| R1, R2 | 2 | 10.0k | RES, 10.0 k, 1%, 0.1 W, 0402 | 0402 | ERJ-2RKF1002X | Panasonic |
| R3, R4, R5, R6, R7 | 5 | 0 | RES, 0, 5%, 0.1 W, AEC-Q200 Grade 0, 0402 | 0402 | ERJ-2GE0R00X | Panasonic |
| U0 | 1 | RS-232 Transceiver Portfolio Refresh, RGT0016C (VQFN-16) | RGT0016C | TRS3232RGT | Texas Instruments | |
| V+, V- | 2 | Test Point, Miniature, White, TH | White Miniature Testpoint | 5002 | Keystone |