SLLU349 August   2022

 

  1.   Abstract
  2.   Trademarks
  3. 1Read This First
    1. 1.1 Information About Cautions and Warnings
    2. 1.2 FCC Warning
  4. 2What is in the Box
    1. 2.1 List of Hardware Items for Operation
    2. 2.2 List of Software Items for Operation
  5. 3Summary of Hardware Design
    1. 3.1 Ribbon-Cable Connector J2 and Pinout
    2. 3.2 Configuration of Pullup Resistors for Pins 8, 9, and 10
    3. 3.3 LED Indication of USB Attached
    4. 3.4 Step-by-Step Instructions for Operation and Troubleshooting
  6. 4PMBUS and SMBUS Communications
    1. 4.1 Basic SMBUS Transaction Types Supported
    2. 4.2 Special Signals Used for PMBUS and SMBUS Communications
    3. 4.3 Packet Error Checking (PEC) Implementation
    4. 4.4 Communication Clock Speed and Clock Stretching

PMBUS and SMBUS Communications

The default firmware for USB Interface Adapter provides support for USB to PMBUS and SMBUS communications. Similar to its I2C application, the USB Interface Adapter acts as a PMBUS and SMBUS host, which can talk with one or multiple PMBUS and SMBUS devices daisy-chained to a 10-pin ribbon cable.