SLLU350 April   2022

 

  1.   Trademarks
  2. 1Overview
    1. 1.1 What is the TUSB1142 EVM?
    2. 1.2 What is Included in the TUSB1142 EVM?
    3. 1.3 What Does the EVM Look Like?
  3. 2Hardware Configuration
    1. 2.1 Power
    2. 2.2 Configuration Jumpers
    3. 2.3 CEQ Configuration
    4. 2.4 SSEQ Configuration
    5. 2.5 Local I2C Access
  4. 3Quick Start Guide
  5. 4Schematics
    1.     14
    2.     15
    3.     16

What is the TUSB1142 EVM?

The TUSB1142EVM is a PCB created to help for customers to evaluate the TUSB1142. The EVM has a USB Type-B receptacle and a USB Type-C receptacle. The user of the EVM can insert a USB 3 Micro-B cable to the TUSB1142EVM board then connect to a USB 3 Gen 1/2 motherboard or system with a USB Type-A receptacle. The user can insert a USB device directly or thru a USB Type-C cable into the receptacle side of the EVM board.