SLLU351
April 2022
Trademarks
1
Overview
1.1
What is the TUSB1004EVM?
1.2
What is Included in the TUSB1004EVM?
1.3
What Does the EVM Look Like?
2
Hardware Configuration
2.1
Power
2.2
Configuration Jumpers
2.3
CEQ Configuration
2.4
SSEQ Configuration
2.5
Local I2C Access
3
Quick Start Guide
4
Schematics
14
15
16
1.2
What is Included in the
TUSB1004
EVM?
The following are the major components of the EVM:
TUSB1004
device
Two Micro-B USB receptacle
Dual Port USB-A receptacle
Headers for configurating various
TUSB1004
features.