SLLU365 January   2023 THVD1454

 

  1.   Abstract
  2.   Trademarks
  3. 1Introduction
  4. 2Board Description
  5. 3Board Component Overview
  6. 4Powering the Board
  7. 5Operation of THVD1454EVM
    1. 5.1 Default Operation
    2. 5.2 Potential Modifications
  8. 6Design Documents
    1. 6.1 Schematics
    2. 6.2 Layout
    3. 6.3 Bill of Materials
  9. 7References

Board Description

Features

  • Ready to Use out of Box with THVD1454 Pre-Installed
  • Two 10 uF and Two 47 uF Decoupling Caps Pre-Installed on VCC to GND and GND to EARTH Connections
  • Two Resistor Pads to create resistive link between GND and EARTH
  • One 4x2 Header Connection for Feature Control Signals
  • External Termination Resistor and Capacitor Pads on shared bus
  • Common Mode Voltage Connection Points Located at J11 and J12