SLLU367 july 2023 ISO1228
The ISO1228DFBEVM has several configurable jumpers that can be used to modify the behavior of the ISO1228. All jumpers are left open by default, which program the ISO1228 EVM to operate in the parallel interface mode with enabled outputs and digital filtering of 1 ms on the channels. Alternative jumper configurations and the resulting device behaviors are explained below.
The COMM_SEL pin of the ISO1228 controls the output options and is configurable with jumper J4. Table 3-2 describes the available configurations of the COMM_SEL pin.
| Jumper | Configuration | Description |
|---|---|---|
| J4 | All Pins Open (default) | Parallel Interface Mode Enabled (default) |
| Pin 1-Pin 2
Shorted (COMM_SEL tied to Ground) |
Parallel Interface Mode Enabled | |
| Pin 2-Pin 3 Shorted (COMM_SEL tied to VCC1) |
Serial Interface Mode Enabled |
The F0 and F1 pins of the ISO1228 control the digital filter settings. Since each pin has three potential states, there are 9 distinct combinations and digital low pass filters. Pin F0 can be configured with jumper J9 and pin F1 can be configured with jumper J10. Table 3-3 describes all potential combinations of pin F0 and F1. The digital filters can also be programmed through the SPI registers. If any SPI filter Enable register bit is flipped, the states of the F0 and F1 pins are ignored.
| Option | Jumper | Configuration | Description |
|---|---|---|---|
| 1 | J9 | All Pins Open (default) |
1 ms Filter Averaging Time (default) |
| J10 | All Pins Open (default) |
||
| 2 | J9 | Pin 1-Pin 2 Shorted (F0 tied to Ground) |
0 ns Filter Averaging Time |
| J10 | Pin 1-Pin 2 Shorted (F1 tied to Ground) |
||
| 3 | J9 | All Pins Open (default) |
1 μs Filter Averaging Time |
| J10 | Pin 1-Pin 2 Shorted (F1 tied to Ground) |
||
| 4 | J9 | Pin 2-Pin 3 Shorted (F0 tied to VCC1) |
10 μs Filter Averaging Time |
| J10 | Pin 1-Pin 2 Shorted (F1 tied to Ground) |
||
| 5 | J9 | Pin 1-Pin 2 Shorted (F0 tied to Ground) |
200 μs Filter Averaging Time |
| J10 | All Pins Open (default) |
||
| 6 | J9 | Pin 2-Pin 3 Shorted (F0 tied to VCC1) |
3 ms Filter Averaging Time |
| J10 | All Pins Open (default) |
||
| 7 | J9 | Pin 1-Pin 2 Shorted (F0 tied to Ground) |
10 ms Filter Averaging Time |
| J10 | Pin 2-Pin 3 Shorted (F1 tied to VCC1) |
||
| 8 | J9 | All Pins Open (default) |
30 ms Filter Averaging Time |
| J10 | Pin 2-Pin 3 Shorted (F1 tied to VCC1) |
||
| 9 | J9 | Pin 2-Pin 3 Shorted (F0 tied to VCC1) |
100 ms Filter Averaging Time |
| J10 | Pin 2-Pin 3 Shorted (F1 tied to VCC1) |
The OUT_EN/NC pin of the ISO1228 acts as the output enable control and is configurable with jumper J7. Table 3-4 describes the available configurations of the OUT_EN/NC pin.
| Jumper | Configuration | Description |
|---|---|---|
| J7 | All Pins Open (default) | Output Enabled (default) |
| Pin 1-Pin 2 Shorted (VOUT_EN/NC tied to Ground) |
Output pins are tri-stated | |
| Pin 2-Pin 3 Shorted (VOUT_EN/NC tied to VCC1) |
Output Enabled |