SLLU377
April 2024
1
Description
Features
Applications
5
1
Evaluation Module Overview
1.1
Introduction
1.2
Kit Contents
1.3
Specification
1.4
Device Information
2
Hardware
2.1
Setup
2.2
Equalization Control
3
Hardware Design Files
3.1
Schematics
3.2
PCB Layouts
3.3
Bill of Materials (BOM)
4
Additional Information
4.1
Trademarks
Features
USB Type-C®
2:1 or 1:2 redriver MUX
Supports USB 3.2 up to 5Gbps
Ultra-low-power architecture
Linear redriver with up to 12dB equalization at 2.5GHz
Sixteen equalization settings
Configuration through GPIO or I2C
Supports either 1.8V or 3.3V I2C signaling levels
Hot-plug capable
No host or device side requirement
Operates from a single 3.3V supply
Automotive grade 2 temperature range: –40°C to 105°C
5mm × 7mm, 0.5mm pitch VQFN package