SLLU380A March   2024  – July 2025 THVD4411

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  8. 2Hardware
    1. 2.1  Power Requirements
    2. 2.2  Board Setup and Operation
    3. 2.3  Header and Jumper Information
    4. 2.4  Resistor Information
    5. 2.5  Capacitor Information
    6. 2.6  LED Information
    7. 2.7  IC Information
    8. 2.8  Test Points
    9. 2.9  Assembly Instructions
    10. 2.10 Best Practices
  9. 3Hardware Design Files
    1. 3.1 Schematics
    2. 3.2 PCB Layouts
    3. 3.3 Bill of Materials (BOM)
  10. 4Additional Information
    1. 4.1 Known Hardware or Software Issues
    2. 4.2 Trademarks
  11. 5Related Documentation
  12. 6Revision History

Header and Jumper Information

The THVD4411EVM comes pre-installed with THVD4431RGE installed at U1. All the signal and signal jumpers and IO connections (J1 – J15) come pre-installed on board. Please see Table 2-3 for descriptions on every pad on the board and if the pads are pre-installed by default.

Table 2-3 Headers and Jumpers
Jumper ID Function Package Comment Installed?

J1

VCC input

3 Pin Terminal Block

Power, GND, and EARTH connections

Yes

J2

VIO input

3 Pin Terminal Block

Power, GND, and EARTH Connections

Yes

J3

VCC to VIO jumper

2x1 Header

Shunt to make VIO = VCC

Yes

J4

GND to EARTH jumper

2x1 Header

Shunt if no EARTH connection in test.

Yes

J5

L1 I/O access

4x2 Header

THVD4411 L1 access

Yes

J6

L2 I/O access

4x2 Header

THVD4411 L2 access

Yes

J7

R1 and R2 I/O access

3 Pin Terminal Block

R1 and R2 access for RS-485 usage on THVD4411

Yes

J8

R3 and R4 I/O access

3 Pin Terminal Block

R3 and R4 access for RS-485 usage on THVD4411

Yes

J9

R2 to J7 jumper

1x2 Header

Shunt for R2 signal to be routed to J7

Yes

J10

D-SUB connector for RS-232 signals

D-SUB9 Connector

RS-232 signal output

Yes

J11

R1 to J7 jumper

1x2 Header

Shunt for R1 Signal to be routed to J7

Yes

J12

R4 to J8 jumper

1x2 Header

Shunt for R4 Signal to be routed to J8

Yes

J13

R3 to J8 jumper

1x2 Header

Shunt for R3 Signal to be routed to J8

Yes

J14

RS-232 bus signal jumper

4x2 Header

Shunt rows 2 and 3 to connect R2 and R3 pins to J10 for RS-232

Yes

J15

THVD4411 control signal access

2x20 Header

Access control pins for THVD4411 and VIO and GND connections available

Yes