SLLU384 July 2024
The MSP430FR2355 on the MCF8315EVM comes pre-programmed with the firmware necessary for communicating with the Motor Studio GUI and the MCF8315. To reprogram or flash custom code on the MSP430FR2355, you will need an external MSP430 LaunchPad™that includes the eZ-FET Debug Probe. In this example, we use the MSP-EXP430FR2355 LaunchPad Development Kit to provide the debug probe.
The eZ-FET Debug Probe on the MSP430FR2355 LaunchPad uses a SPI-by-Wire JTAG interface to program the MSP430FR2355 MCU on the MCF8315PWPEVM. Consult the MSP430 LaunchPad Development Kits for MSP430 LaunchPads that include an onboard eZ-FET Debug Probe.
MSP430 LaunchPad™ (eZ-FET Debug Probe Side) (J101) | MCF8315PWPEVM 4-pin SPI-by-Wire Header (J4) |
|---|---|
GND | GND |
3V3 | 3.3V |
SBWTDIO | SBWTDIO |
SBWTCK | SBWTCK |
Figure 3-3 MSP430 LaunchPad™ eZ-FET Probe Connected to MCF8315PWPEVM