SLOK019 December 2024 TLV4H290-SEP
The TLV4H390-SEP was characterized from 50.5 to 1.0 MeV-cm2/mg at 1.65V and 3.3V supply voltages in both output high and output low configuration. The device was tested at room temperature for all SETs runs. A nominal flux of 105 ions / s-cm2 was used, with each run concluding once a fluence of 107 ions/cm2 was reached. The device was tested at approximately 25°C as exposed to six LETEFF readpoints of 50.5 MeV-cm2/mg, 35.6 MeV-cm2/mg, 23.1 MeV-cm2 / mg, 9.8 MeV-cm2/mg, 5.3 MeV-cm2/mg, and 1.0 MeV-cm2/mg. The output was monitored with an oscilloscope set to a window trigger mode that captured any events where the output shifted by ±250mV or more. The event counts are the sum of all the channels. The conditions and results for each run are summarized in the tables below. See SET Results Appendix for histograms of the transient magnitudes and transient waveforms.
|
Run |
DUT |
Output |
Temp |
Ion |
Angle |
Average Flux |
Fluence |
LETEFF |
VCC |
# of |
|---|---|---|---|---|---|---|---|---|---|---|
| 55 | 1 | High | 25 | 129Xe | 0 | 1.00E+0.5 | 1.00E+07 | 50.5 | 1.65 | 258 |
| 56 | 1 | High | 25 | 129Xe | 0 | 1.00E+0.5 | 1.00E+07 | 50.5 | 3.3 | 366 |
| 60 | 1 | High | 25 | 129Xe | 0 | 1.00E+0.5 | 1.00E+07 | 50.5 | 5.5 | 384 |
| 127 | 1 | High | 25 | 129Xe | 0 | 1.00E+0.5 | 1.00E+07 | 35.6 | 1.65 | 209 |
| 128 | 1 | High | 25 | 129Xe | 0 | 1.00E+0.5 | 1.00E+07 | 35.6 | 3.3 | 248 |
| 129 | 1 | High | 25 | 129Xe | 0 | 1.00E+0.5 | 1.00E+07 | 35.6 | 5.5 | 276 |
| 136 | 1 | High | 25 | 129Xe | 0 | 1.00E+0.5 | 1.00E+07 | 23.1 | 1.65 | 156 |
| 137 | 1 | High | 25 | 129Xe | 0 | 1.00E+0.5 | 1.00E+07 | 23.1 | 3.3 | 206 |
| 138 | 1 | High | 25 | 129Xe | 0 | 1.00E+0.5 | 1.00E+07 | 23.1 | 5.5 | 191 |
| 231 | 1 | High | 25 | 40Ar | 0 | 1.00E+0.5 | 1.00E+07 | 9.8 | 1.65 | 122 |
| 234 | 1 | High | 25 | 40Ar | 0 | 1.00E+0.5 | 1.00E+07 | 9.8 | 3.3 | 124 |
| 235 | 1 | High | 25 | 40Ar | 0 | 1.00E+0.5 | 1.00E+07 | 9.8 | 5.5 | 157 |
| 244 | 1 | High | 25 | 40Ar | 0 | 1.00E+0.5 | 1.00E+07 | 5.3 | 1.65 | 159 |
| 245 | 1 | High | 25 | 40Ar | 0 | 1.00E+0.5 | 1.00E+07 | 5.3 | 3.3 | 152 |
| 246 | 1 | High | 25 | 40Ar | 0 | 1.00E+0.5 | 1.00E+07 | 5.3 | 5.5 | 191 |
| 276 | 1 | High | 25 | 16O | 0 | 1.00E+0.5 | 1.00E+07 | 1 | 1.65 | 33 |
| 277 | 1 | High | 25 | 16O | 0 | 1.00E+0.5 | 1.00E+07 | 1 | 3.3 | 32 |
| 278 | 1 | High | 25 | 16O | 0 | 1.00E+0.5 | 1.00E+07 | 1 | 5.5 | 17 |
|
Run |
DUT |
Output |
Temp |
Ion |
Angle |
Average Flux |
Fluence |
LETEFF |
VCC |
# of |
|---|---|---|---|---|---|---|---|---|---|---|
| 61 | 1 | Low | 25 | 129Xe | 0 | 1.00E+0.5 | 1.00E+07 | 50.5 | 1.65 | 243 |
| 62 | 1 | Low | 25 | 129Xe | 0 | 1.00E+0.5 | 1.00E+07 | 50.5 | 3.3 | 663 |
| 63 | 1 | Low | 25 | 129Xe | 0 | 1.00E+0.5 | 1.00E+07 | 50.5 | 5.5 | ERR |
| 131 | 1 | Low | 25 | 129Xe | 0 | 1.00E+0.5 | 1.00E+07 | 35.6 | 1.65 | 180 |
| 132 | 1 | Low | 25 | 129Xe | 0 | 1.00E+0.5 | 1.00E+07 | 35.6 | 3.3 | 236 |
| 133 | 1 | Low | 25 | 129Xe | 0 | 1.00E+0.5 | 1.00E+07 | 35.6 | 5.5 | 266 |
| 139 | 1 | Low | 25 | 129Xe | 0 | 1.00E+0.5 | 1.00E+07 | 23.1 | 1.65 | 161 |
| 140 | 1 | Low | 25 | 129Xe | 0 | 1.00E+0.5 | 1.00E+07 | 23.1 | 3.3 | 200 |
| 141 | 1 | Low | 25 | 129Xe | 0 | 1.00E+0.5 | 1.00E+07 | 23.1 | 5.5 | 267 |
| 237 | 1 | Low | 25 | 40Ar | 0 | 1.00E+0.5 | 1.00E+07 | 9.8 | 1.65 | 142 |
| 238 | 1 | Low | 25 | 40Ar | 0 | 1.00E+0.5 | 1.00E+07 | 9.8 | 3.3 | 162 |
| 239 | 1 | Low | 25 | 40Ar | 0 | 1.00E+0.5 | 1.00E+07 | 9.8 | 5.5 | 153 |
| 243 | 1 | Low | 25 | 40Ar | 0 | 1.00E+0.5 | 1.00E+07 | 9.8 | 5.5 | 182 |
| 240 | 1 | Low | 25 | 40Ar | 0 | 1.00E+0.5 | 1.00E+07 | 5.3 | 1.65 | 102 |
| 241 | 1 | Low | 25 | 40Ar | 0 | 1.00E+0.5 | 1.00E+07 | 5.3 | 3.3 | 155 |
| 242 | 1 | Low | 25 | 40Ar | 0 | 1.00E+0.5 | 1.00E+07 | 5.3 | 5.5 | 174 |
| 279 | 1 | Low | 25 | 16O | 0 | 1.00E+0.5 | 1.00E+07 | 1 | 1.65 | 12 |
| 280 | 1 | Low | 25 | 16O | 0 | 1.00E+0.5 | 1.00E+07 | 1 | 3.3 | 10 |
| 281 | 1 | Low | 25 | 16O | 0 | 1.00E+0.5 | 1.00E+07 | 1 | 5.5 | 40 |
Figure 5-5 through Figure 5-8 show two examples of a typical transient event at 3.3V supply and LETEFF = 50.5 MeV-cm2 / mg. The corresponding supply current was also recorded.