SLOS009B February 1971 – April 2026 UA747
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS (1) | TA (2) | uA747C | UNIT | ||||
|---|---|---|---|---|---|---|---|---|
| MIN | TYP | MAX | ||||||
| VIO | Input offset voltage | VO = 0 | 25°C | ±0.3 | 6 | mV | ||
| Full range | 7.5 | |||||||
| IIO | Input offset current | 25°C | ±0.5 | 200 | nA | |||
| Full range | 300 | |||||||
| IIB | Input bias current | 25°C | −10 | 500 | nA | |||
| Full range | 800 | |||||||
| VICR | Common-mode input voltage range | 25°C | ±12 | ±13 | V | |||
| Full range | ±12 | |||||||
| VO(PP) | Maximum peak-to-peak output voltage swing | RL= 10kΩ | 25°C | 24 | 28 | V | ||
| RL > 10kΩ | Full range | 24 | ||||||
| RL= 2kΩ | 25°C | 20 | 26 | |||||
| RL > 2kΩ | Full range | 20 | ||||||
| ro | Output resistance | f = 1MHz, IO = 0A | 25°C | 300 | Ω | |||
| Ci | Input capacitance | ZID | Differential | 25°C | 10 || 0.1 | MΩ || pF | ||
| ZICM | Common-mode | 4 || 1.5 | GΩ || pF | |||||
| CMRR | Common-mode rejection ratio | VIC = VICR | 25°C | 70 | 80 | dB | ||
| Full range | 70 | |||||||
| IOS | Short-circuit output current | 25°C | ±40 | mA | ||||
| ICC | Supply current (each amplifier) | No load | 25°C | 0.35 | 2.8 | mA | ||
| Full range | 3.3 | |||||||
| Vo1/Vo2 | Channel separation | 25°C | 120 | dB | ||||