SLOS009B
February 1971 – April 2026
UA747
PRODUCTION DATA
1
1
Features
2
Applications
3
Description
4
Pin Configuration and Functions
5
Specifications
5.1
Absolute Maximum Ratings
5.2
Dissipation Rating
5.3
Electrical Characteristics
5.4
Operating Characteristics
5.5
Typical Characteristics
6
Parameter Measurement Information
7
Device and Documentation Support
7.1
Receiving Notification of Documentation Updates
7.2
Support Resources
7.3
Trademarks
7.4
Electrostatic Discharge Caution
7.5
Glossary
8
Revision History
9
Mechanical, Packaging, and Orderable Information
5.2
Dissipation Rating
PACKAGE
T
A
≤ 25°C POWER RATING
DERATING FACTOR
DERATE ABOVE T
A
T
A
= 70°C POWER RATING
T
A
= 125°C POWER RATING
N
800mW
9.2mW/°C
63°C
736mW
—