SLOS011D March   1987  – October 2025 LF411

PRODUCTION DATA  

  1.   1
  2. 1Features
  3. 2Applications
  4. 3Description
  5. 4Pin Configuration and Functions
  6. 5Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 Recommended Operating Conditions
    3. 5.3 Electrical Characteristics
  7. 6Device and Documentation Support
    1. 6.1 Receiving Notification of Documentation Updates
    2. 6.2 Support Resources
    3. 6.3 Trademarks
    4. 6.4 Electrostatic Discharge Caution
    5. 6.5 Glossary
  8. 7Revision History
  9. 8Mechanical, Packaging, and Orderable Information

Description

This device is a low-cost, high-speed, FET-Input operational amplifier with very low input offset voltage and a maximum input offset voltage drift. This device requires low supply current, yet maintains a large gain-bandwidth product and a fast slew rate. In addition, the matched high-voltage FET input provides very low input bias and offset currents.

The LF411 is designed for applications such as high-speed integrators, digital-to-analog converters, sample-and-hold circuits, and many other circuits.

The LF411C is characterized for operation from 0°C to 70°C. The LF411I is characterized for operation from –40°C to +85°C.

Package Information
TA VIOmax AT 25°C PACKAGE(1)
SMALL OUTLINE (D)(2) PLASTIC DIP (P)
0°C to 70°C 2mV LF411CD LF411CP
–40°C to +85°C 2mV LF411ID LF411IP
For more information, see Section 8.
D packages are available taped and reeled. Add the suffix R to the device type (for example, LF411CDR).

 

LF411 Symbol Symbol