SLOS094H November   1970  – February 2026 UA741

PRODUCTION DATA  

  1.   1
  2. Features
  3. Applications
  4. Description
  5. Pin Configurations and Functions
  6. Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 Recommended Operating Conditions
    3. 5.3 Thermal Information
    4. 5.4 Electrical Characteristics: μA741C
    5. 5.5 Electrical Characteristics: μA741Y
    6. 5.6 Switching Characteristics: μA741C
    7. 5.7 Switching Characteristics: μA741Y
    8. 5.8 Typical Characteristics
  7. Application and Implementation
  8. Power Supply Recommendations
  9. Layout
    1. 8.1 Layout Guidelines
    2. 8.2 Layout Example
  10. Device and Documentation Support
    1. 9.1 Receiving Notification of Documentation Updates
    2. 9.2 Trademarks
    3. 9.3 Electrostatic Discharge Caution
    4. 9.4 Glossary
  11. 10Revision History
  12. 11Mechanical, Packaging, and Orderable Information

Description

The µA741 device is a general-purpose operational amplifier.

The high common-mode input voltage range and the absence of latch-up make the amplifier an excellent choice for voltage-follower applications. The device is short-circuit protected and the internal frequency compensation provides stability without external components.

The µA741C device is characterized for operation from 0°C to 70°C.

Package Information
PART NUMBER PACKAGE(1) BODY SIZE (NOM)
µA741CD SOIC (8) 4.90mm × 3.91mm
µA741CP PDIP (8) 9.81mm × 6.35mm
µA741CPS SO (8) 6.20mm × 5.30mm
For all available packages, see the orderable addendum at the end of the data sheet.
UA741 Functional Block Diagram Functional Block Diagram