SLOS094H November   1970  – February 2026 UA741

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Pin Configurations and Functions
  6. 5 Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 Recommended Operating Conditions
    3. 5.3 Thermal Information
    4. 5.4 Electrical Characteristics: μA741C
    5. 5.5 Electrical Characteristics: μA741Y
    6. 5.6 Switching Characteristics: μA741C
    7. 5.7 Switching Characteristics: μA741Y
    8. 5.8 Typical Characteristics
  7. 6 Application and Implementation
  8. 7 Power Supply Recommendations
  9. 8 Layout
    1. 8.1 Layout Guidelines
    2. 8.2 Layout Example
  10. 9 Device and Documentation Support
    1. 9.1 Receiving Notification of Documentation Updates
    2. 9.2 Trademarks
    3. 9.3 Electrostatic Discharge Caution
    4. 9.4 Glossary
  11. 10Revision History
  12. 11Mechanical, Packaging, and Orderable Information

Electrical Characteristics: μA741Y

at specified virtual junction temperature, VCC± = ±15V, TA = 25°C (unless otherwise noted
PARAMETERTEST CONDITIONS (1)MINTYPMAXUNIT
VIOInput offset voltageVO = 00.35mV
IIOInput offset currentVO = 00.005200nA
IIBInput bias currentVO = 00.01500nA
VICRCommon-mode input voltage range±12±13V
VOMMaximum peak output voltage swingRL = 10kΩ±12±14.95V
RL = 2kΩ±10±14.8
AVDLarge-signal differential voltage amplificationRL ≥ 2kΩ20200V/mV
riInput resistance540GΩ
roOutput resistance f = 1MHz, IO = 0A575Ω
CiInput capacitance3pF
CMRRCommon-mode rejection ratioVIC = VICRmin7090dB
kSVSSupply voltage sensitivity (ΔVIO/ΔVCC)VCC = ±9 V to ±15 V30150µV/V
IOSShort-circuit output current±80mA
ICCSupply currentVO = 0; no load0.132.8mA
All characteristics are measured under open-loop conditions with zero common-mode voltage unless otherwise specified.