SLOS200H October 1997 – December 2025 TL3472
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | TA | MIN | TYP(1) | MAX | UNIT | |||
|---|---|---|---|---|---|---|---|---|---|
| VIO | Input offset voltage |
VIC = 0, VO = 0, RS = 50Ω |
VCC = 5V | 25°C | 1.5 | 10 | mV | ||
| VCC = ±15 V | 25°C | 1.0 | 10 | ||||||
| Full range(2) | 12 | ||||||||
| aVIO | Temperature coefficient of input offset voltage | VCC = ±15 V | Full range(2) | 10 | μV/°C | ||||
| IIO | Input offset current | VCC = ±15 V | 25°C | 0.01 | 75 | nA | |||
| Full range(2) | 300 | ||||||||
| IIB | Input bias current | VCC = ±15 V | 25°C | 0.01 | 500 | nA | |||
| Full range(2) | 700 | ||||||||
| VICR | Common-mode input voltage range | RS = 50Ω | 25°C |
−15 to 12.8 |
V | ||||
| Full range(2) |
−15 to 12.8 |
||||||||
| VOH | High-level output voltage | VCC+ = 5V | VCC– = 0, | RL = 2kΩ | 25°C | 3.7 | 4.8 | V | |
| RL = 10kΩ | 25°C | 13.6 | 14.8 | ||||||
| RL = 2kΩ | Full range(2) | 13.4 | |||||||
| VOL | Low-level output voltage | VCC+ = 5V | VCC– = 0, | RL = 2kΩ | 25°C | 0.005 | 0.3 | V | |
| RL = 10kΩ | 25°C | −14.8 | −14.3 | ||||||
| RL = 2kΩ | Full range(2) | −13.5 | |||||||
| AVD | Large-signal differential voltage amplification | VO = ±10 V, | RL = 2kΩ | 25°C | 25 | 100 | V/mV | ||
| Full range(2) | 20 | ||||||||
| IOS | Short-circuit output current | Source: VID = 1V, | VO = 0 | 25°C | −10 | −75 | mA | ||
| Sink: VID =−1V, | VO = 0 | 20 | 75 | ||||||
| CMRR | Common-mode rejection ratio | VIC = VICR(min), | RS = 50Ω | 25°C | 65 | 97 | dB | ||
| kSVR | Supply-voltage rejection ratio (ΔVCC±/ΔVIO) | VCC± = ±13.5 V to ±16.5 V, | RS = 100Ω | 25°C | 70 | 97 | dB | ||
| ICC | Supply current (per channel) |
VO = 0, | No load | 25°C | 0.56 | 4.5 | mA | ||
| Full range(2) | 5.5 | ||||||||
| VCC+ = 5V, VO = 2.5V, VCC– = 0, No load | 25°C | 4.5 | |||||||