SLOS200H October   1997  – December 2025 TL3472

PRODUCTION DATA  

  1.   1
  2. 1Features
  3. 2Description
  4. 3Pin Configuration and Functions
  5. 4Specifications
    1. 4.1 Absolute Maximum Ratings
    2. 4.2 Recommended Operating Conditions
    3. 4.3 Electrical Characteristics
    4. 4.4 Operating Characteristics
  6. 5Device and Documentation Support
    1. 5.1 Receiving Notification of Documentation Updates
    2. 5.2 Support Resources
    3. 5.3 Trademarks
    4. 5.4 Electrostatic Discharge Caution
    5. 5.5 Glossary
  7. 6Revision History
  8. 7Mechanical, Packaging, and Orderable Information

Absolute Maximum Ratings

over operating free-air temperature range (unless otherwise noted)(1)
Parameters Test conditions MIN MAX UNIT
Supply voltage(2) VCC+ 18 V
VCC– –18
VID Differential input voltage(3) –36 36 V
VI Input voltage Any input VCC– VCC+ V
II Input current Each input –1 1 mA
IO Output current –80 80 mA
Total current into VCC+ 80 mA
Total current out of VCC− 80 mA
Duration of short-circuit current at (or below) 25°C(4) Unlimited
θJA Package thermal impedance(5)(6) D package 130.7 ℃/W
P package 85
TJ Operating virtual junction temperature 150 ℃
Lead temperature 1.6mm (1/16inch) from case for 10 seconds 260 ℃
Tstg Storage temperature –65 150 °C
Stresses beyond those listed under absolute maximum ratings can cause permanent damage to the device. These are stress ratings only and functional operation of the device at these or any other conditions beyond those indicated under Section 4.2 is not implied. Exposure to absolute-maximum-rated conditions for extended periods can affect device reliability.
All voltage values, except differential voltages, are with respect to the midpoint between VCC+ and VCC−.
Differential voltages are at the non inverting input with respect to the inverting input. Excessive input current can flow when the input is less than VCC−−0.3V.
The output can be shorted to either supply. Temperature and/or supply voltages must be limited to the maximum dissipation rating is not exceeded.
Maximum power dissipation is a function of TJ(max), θJA, and TA. The maximum allowable power dissipation at any allowable ambient temperature is PD = (TJ(max)− TA)/θJA. Operating at the absolute maximum TJ of 150°C can impact reliability.
The package thermal impedance is calculated in accordance with JESD 51-7.