SLOS250H June 1999 – September 2026 TL343
PRODUCTION DATA
The TL343 is a single operational amplifier with excellent DC precision and AC performance. Operational amplifier is designed to operate from a single supply over a range of voltages from 3V to 30V. Operation from split supplies also is possible, provided the difference between the two supplies is 3V to 30V. The common-mode input range includes the negative supply. Output range is from the negative supply to VCC − 1.5V.
| PART NUMBER | PACKAGE(1) | PACKAGE SIZE(2) |
|---|---|---|
| TL343IDBVR | DBV (SOT-23 5) | 2.90mm × 1.60mm |
| TL343IDBVT | 2.90mm × 1.60mm |
Symbol