SLOS318L april   2000  – august 2023 THS4130 , THS4131

PRODUCTION DATA  

  1.   1
  2. Features
  3. Applications
  4. Description
  5. Revision History
  6. Device Comparison Table
  7. Pin Configuration and Functions
  8. Specifications
    1. 7.1 Absolute Maximum Ratings
    2. 7.2 ESD Ratings
    3. 7.3 Recommended Operating Conditions
    4. 7.4 Thermal Information
    5. 7.5 Electrical Characteristics
    6. 7.6 Typical Characteristics
  9. Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
    4. 8.4 Device Functional Modes
      1. 8.4.1 Power-Down Mode
  10. Application and Implementation
    1. 9.1 Application Information
      1. 9.1.1 Output Common-Mode Voltage
        1. 9.1.1.1 Resistor Matching
      2. 9.1.2 Driving a Capacitive Load
      3. 9.1.3 Data Converters
      4. 9.1.4 Single-Supply Applications
    2. 9.2 Typical Application
      1. 9.2.1 Design Requirements
      2. 9.2.2 Detailed Design Procedure
      3. 9.2.3 Application Curve
    3. 9.3 Power Supply Recommendations
    4. 9.4 Layout
      1. 9.4.1 Layout Guidelines
        1. 9.4.1.1 PowerPAD™ Integrated Circuit Package Design Considerations
      2. 9.4.2 Layout Example
  11. 10Device and Documentation Support
    1. 10.1 Documentation Support
      1. 10.1.1 Related Documentation
    2. 10.2 Receiving Notification of Documentation Updates
    3. 10.3 Support Resources
    4. 10.4 Trademarks
    5. 10.5 Electrostatic Discharge Caution
    6. 10.6 Glossary
  12. 11Mechanical, Packaging, and Orderable Information

Electrical Characteristics

at VCC = ±5 V, gain = 1 V/V, R= 390 Ω, RL = 800 Ω, and TA = +25°C (unless otherwise noted)
PARAMETER TEST CONDITIONS MIN TYP MAX UNIT
DYNAMIC PERFORMANCE
SSBW Small-signal bandwidth (–3 dB) VI = 63 mVPP, gain = 1,
RF = 390 Ω, single-ended
input, differential output
VCC = 5 V 165 MHz
VCC = ±5 V 166
VCC = ±15 V 170
VI = 63 mVPP, gain = 2,
RF = 750 Ω, single-ended
input, differential output
VCC = 5 V 97
VCC = ±5 V 98
VCC = ±15 V 100
SR Slew rate(2) 67 V/µs
ts Settling time To 0.1% Step voltage = 2 V, gain = 1 39 ns
To 0.01% Step voltage = 2 V, gain = 1 61
DISTORTION PERFORMANCE
THD Total harmonic distortion VCC = 5 V, VO = 2 VPP, differential input/output f = 250 kHz –101 dBc
f = 1 MHz –87
VCC = ±5 V, VO = 2 VPP, differential input/output f = 250 kHz –100
f = 1 MHz –87
VCC = ±15 V, VO = 2 VPP, differential input/output f = 250 kHz –102
f = 1 MHz –88
VCC = ±5 V, VO = 4 VPP, differential input/output f = 250 kHz –94
f = 1 MHz –79
VCC = ±15 V, VO = 4 VPP, differential input/output f = 250 kHz –95
f = 1 MHz –80
SFDR Spurious-free dynamic range VO= 2 VPP, f = 250 kHz, differential input/output VCC = ±2.5 103 dBc
VCC = ±5 106
VCC = ±15 108
VO = 4 VPP, f = 250 kHz, differential input/output VCC = ±5 98
VCC = ±15 100
IMD3 Third intermodulation distortion VI(PP) = 4 V, F1 = 3 MHz, F2 = 3.5 MHz –53 dBc
OIP3 Third-order intercept VI(PP) = 4 V, F1 = 3 MHz, F2 = 3.5 MHz 41.5 dB
NOISE PERFORMANCE
Vn Input voltage noise f = 10 kHz 1.25 nV/√Hz
In Input current noise f = 10 kHz 1.7 pA/√Hz
DC PERFORMANCE
AOL Open-loop gain TA = 25°C 71 78 dB
TA = full range 69
VOS Input offset voltage TA = 25°C ±0.2 2 mV
TA = full range(1) 3
Common-mode input offset voltage Referred to VOCM 0.2 5.5 mV
Input offset voltage drift TA = full range(1) 2 µV/°C
IIB Input bias current TA = full range(1) 5 15.4 µA
IOS Input offset current TA = full range(1) 100 500 nA
Input offset current drift 1 nA/°C
INPUT CHARACTERISTICS
CMRR Common-mode rejection ratio TA = full range(1)
80 95 dB
VICM Common-mode input voltage –3.77 to 4.3 –4 to 4.5 V
RI_CM Common-mode input resistance Measured into each input pin 215
RI_DIFF Differential input resistance Measured into each input pin 10
CI_CM Common-mode input capacitance  Measured into each input pin, closed loop 1.4 pF
CI_DIFF Differential input capacitance Measured into each input pin, closed loop 2.5
OUTPUT CHARACTERISTICS
RO Output resistance Open loop 41 Ω
Output voltage swing VCC = 5 V, R= 1 kΩ TA = 25°C 1.2 to 3.8 0.9 to 4.1 V
TA = full range(1) 1.3 to 3.7 ±4
VCC = ±5 V, R= 1 kΩ TA = 25°C ±3.7
TA = full range(1) ±3.6
VCC = ±15 V, R= 1 kΩ TA = 25°C ±11.5 ±12.4
TA = full range(1) ±11.2
IO Output current VCC = 5 V, RL = 7 Ω TA = 25°C 25 45 mA
TA = full range 20
VCC = ±5 V, RL = 7 Ω TA = 25°C 30 55
TA = full range(1) 28
VCC = ±15 V, RL = 7 Ω TA = 25°C 65 85
TA = full range(1) 60
POWER SUPPLY
ICC Quiescent current VCC = ±5 V TA = 25°C 10.4 15 mA
TA = full range(1) 16
VCC = ±15 V TA = 25°C 13
ICC(SD) Quiescent current (shutdown) (THS4130 only) PD = –5 V TA = 25°C 0.86 1.4 mA
TA = full range(1) 1.5
PSRR Power-supply rejection ratio (dc) TA = +25°C 73 98 dB
TA = full range(1) 70
The full range temperature is 0°C to +70°C for the C-suffix device, and –40°C to +85°C for the I-suffix device.
Slew rate is measured from an output level range of 25% to 75%.