SLOS432B April 2004 – October 2015 THS4281
PRODUCTION DATA.
NOTE:
NC Indicates there is no internal connection to these pins| PIN | I/O | DESCRIPTION | ||
|---|---|---|---|---|
| NAME | SOIC, VSSOP | SOT-23 | ||
| NC | 1 | — | — | |
| IN- | 2 | 4 | I | Negative input voltage pin |
| IN+ | 3 | 3 | I | Positive input voltage pin |
| Vs- | 4 | 2 | I/O | Negative supply input voltage pin |
| NC | 5 | — | — | |
| Vout | 6 | 1 | O | Output voltage pin |
| Vs+ | 7 | 5 | I/O | Postive supply input voltage pin |
| NC | 8 | — | — | |