SLOS460B March   2005  – September 2025 LP2902 , LP324

PRODUCTION DATA  

  1.   1
  2. 1Features
  3. 2Applications
  4. 3Description
  5. 4Pin Configuration and Functions
  6. 5Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 ESD Ratings
    3. 5.3 Recommended Operating Conditions
    4. 5.4 Thermal Information
    5. 5.5 Electrical Characteristics
  7. 6Device and Documentation Support
    1. 6.1 Receiving Notification of Documentation Updates
    2. 6.2 Support Resources
    3. 6.3 Trademarks
    4. 6.4 Electrostatic Discharge Caution
    5. 6.5 Glossary
  8. 7Revision History
  9. 8Mechanical, Packaging, and Orderable Information

Description

The LP324 and LP2902 are quadruple low-power operational amplifiers especially designed for battery-operated applications. Good input specifications and a wide supply-voltage range are achieved, despite the ultra-low supply current. Single-supply operation is achieved with an input common-mode range that includes ground (GND).

The LP324 and LP2902 are an excellent choice for applications where wide supply voltage and low power are more important than speed and bandwidth. These applications include portable instrumentation, LCD displays, consumer electronics (MP3 players, toys, and so forth), and power supplies.

Device Information
PART NUMBER TEMPERATURE (TA) PACKAGE(1)
LP2902 −40°C to +85°C D (SOIC, 14)
N (PDIP, 14)
PW (TSSOP, 14)
LP324 0°C to 70°C
For all available packages, see Section 8.

 

LP324 LP2902 100Hz Low-Pass Filter With a Gain of 2 100Hz Low-Pass Filter With a Gain of 2